ARD2
1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
Main Page
Data Structures
Files
Data Structures
Data Structure Index
Data Fields
Data Fields
ADCChConfig_t Union Reference
Data Fields
struct {
uint32_t
ChIsrEn
:1
uint32_t
ChDMAEn
:1
uint32_t
Reserved2
:17
uint32_t
DMACh
: 4
uint32_t
Instance
:1
uint32_t
Channel
:8
}
P
uint32_t
W
The documentation for this union was generated from the following file:
ADC.h
ADCChConfig_t
All
Data Structures
Files
Functions
Variables
Enumerations
Defines
Generated on Mon Jan 16 2012 11:08:01 for ARD2 by
1.7.5.1